AmsPort Enumeration
Ams Ports Definitions.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public enum AmsPortMembers
|
Member name |
Value |
Description |
|---|---|---|
|
UNFIXEDPORT |
0 |
UNFIXEDPORT / Uninitialized |
|
Router |
1 |
AMS Router (Port 1) |
|
Debugger |
2 |
AMS Debugger (Port 2) |
|
R0_TComServer |
10 |
The TCom Server. Dpc or passive level. |
|
R0_TComServerTask |
11 |
TCom Server Task. RT context. |
|
R0_TComServer_PL |
12 |
TCom Serve Task. Passive level. |
|
R0_TcDebugger |
20 |
TwinCAT Debugger |
|
R0_TcDebuggerTask |
21 |
TwinCAT Debugger Task |
|
R0_LicenseServer |
30 |
The License Server (Port 30) |
|
Logger |
100 |
Logger (Port 100) |
|
EventLog |
110 |
Event Logger (Port 110) |
|
DeviceApplication |
120 |
application for coupler (EK), gateway (EL), etc. |
|
EventLog_UM |
130 |
Event Logger UM |
|
EventLog_RT |
131 |
Event Logger RT |
|
EventLogPublisher |
132 |
Event Logger Publisher |
|
R0_Realtime |
200 |
R0 Realtime (Port 200) |
|
R0_Trace |
290 |
R0 Trace (Port 290) |
|
R0_IO |
300 |
R0 IO (Port 300) |
|
R0_NC |
500 |
NC (R0) (Port 500) |
|
R0_NCSAF |
501 |
R0 Satzausführung (Port 501) |
|
R0_NCSVB |
511 |
R0 Satzvorbereitung (Port 511) |
|
R0_NCINSTANCE |
520 |
Preconfigured Nc2-Nc3-Instance |
|
R0_ISG |
550 |
R0 ISG (Port 550) |
|
R0_CNC |
600 |
R0 CNC (Port 600) |
|
R0_LINE |
700 |
R0 Line (Port 700) |
|
R0_PLC |
800 |
R0 PLC (Port 800) |
|
Tc2_Plc1 |
801 |
PLC runtime on Port 801 (TwinCAT 2, Runtime System 1) |
|
PlcRuntime_801 |
801 |
PLC runtime on Port 801 (TwinCAT 2, Runtime System 1) |
|
Tc2_Plc2 |
811 |
PLC runtime on Port 811 (TwinCAT 2, Runtime System 2) |
|
PlcRuntime_811 |
811 |
PLC runtime on Port 811 (TwinCAT 2, Runtime System 2) |
|
Tc2_Plc3 |
821 |
PLC runtime on Port 821 (TwinCAT 2, Runtime System 3) |
|
PlcRuntime_821 |
821 |
PLC runtime on Port 821 (TwinCAT 2, Runtime System 3) |
|
Tc2_Plc4 |
831 |
PLC runtime on Port 831 (TwinCAT 2, Runtime System 4) |
|
PlcRuntime_831 |
831 |
PLC runtime on Port 831 (TwinCAT 2, Runtime System 4) |
|
R0_RTS |
850 |
R0 RTS (Port 850) |
|
PlcRuntime_851 |
851 |
PLC runtime on Port 851 (TwinCAT 3) |
|
PlcRuntime_852 |
852 |
PLC runtime on Port 852 (TwinCAT 3) |
|
PlcRuntime_853 |
853 |
PLC runtime on Port 853 (TwinCAT 3) |
|
PlcRuntime_854 |
854 |
PLC runtime on Port 854 (TwinCAT 3) |
|
PlcRuntime_855 |
855 |
PLC runtime on Port 855 (TwinCAT 3) |
|
PlcRuntime_856 |
856 |
PLC runtime on Port 856 (TwinCAT 3) |
|
PlcRuntime_857 |
857 |
PLC runtime on Port 857 (TwinCAT 3) |
|
PlcRuntime_858 |
858 |
PLC runtime on Port 858 (TwinCAT 3) |
|
PlcRuntime_859 |
859 |
PLC runtime on Port 859 (TwinCAT 3) |
|
PlcRuntime_860 |
860 |
PLC runtime on Port 860 (TwinCAT 3) |
|
CamshaftController |
900 |
Camshaft Controller (R0) (Port 900) |
|
R0_CAMTOOL |
950 |
R0 CAM Tool (Port 950) |
|
R0_USER |
2,000 |
R0 User (Port 2000) |
|
SystemService |
10,000 |
System Service (AMSPORT_R3_SYSSERV, 10000) |
|
R3_CTRLPROG |
10,000 |
(Port 10000) |
|
R3_SYSCTRL |
10,001 |
(Port 10001) |
|
R3_SYSSAMPLER |
10,100 |
Port 10100 |
|
R3_TCPRAWCONN |
10,200 |
Port 10200 |
|
R3_TCPIPSERVER |
10,201 |
Port 10201 |
|
R3_SYSMANAGER |
10,300 |
Port 10300 |
|
R3_SMSSERVER |
10,400 |
Port 10400 |
|
R3_MODBUSSERVER |
10,500 |
Port 10500 |
|
R3_AMSLOGGER |
10,502 |
Port 10502 |
|
R3_XMLDATASERVER |
10,600 |
Port 10600 |
|
R3_AUTOCONFIG |
10,700 |
Port 10700 |
|
R3_PLCCONTROL |
10,800 |
Port 10800 |
|
R3_FTPCLIENT |
10,900 |
Port 10900 |
|
R3_NCCTRL |
11,000 |
Port 11000 |
|
R3_NCINTERPRETER |
11,500 |
Port 11500 |
|
R3_GSTINTERPRETER |
11,600 |
Port 11600 |
|
R3_STRECKECTRL |
12,000 |
Port 12000 |
|
R3_CAMCTRL |
13,000 |
Port 13000 |
|
R3_SCOPE |
14,000 |
Port 14000 |
|
R3_CONDITIONMON |
14,100 |
Port 14100 |
|
R3_SINECH1 |
15,000 |
Port 15000 |
|
R3_CONTROLNET |
16,000 |
Port 16000 |
|
R3_OPCSERVER |
17,000 |
Port 17000 |
|
R3_OPCCLIENT |
17,500 |
Port 17500 |
|
R3_MAILSERVER |
18,000 |
Port 18000 |
|
R3_EL60XX |
19,000 |
Port 19000 |
|
R3_MANAGEMENT |
19,100 |
Port 19100 |
|
R3_MIELEHOME |
19,200 |
Port 19200 |
|
R3_CPLINK3 |
19,300 |
Port 19300 |
|
R3_VNSERVICE |
19,500 |
Port 19500 |
|
MultiUser |
19,600 |
Multiuser (Port 19600) |
|
R3_NI845X |
19,700 |
(AMSPORT_R3_NI845X,19700) |
|
HmiServer |
19,800 |
(AMSPORT_R3_HMISERVER,19800) |
|
UserModeRuntime |
20,000 |
(AMSPORT_R3_UMRUNTIME,20000) |
|
USEDEFAULT |
65,535 |
Use default port |
Remarks
The AmsPort enumeration defines the pre-occupied port numbers for Beckhoff AmsServers. Additionally the free areas for custom AmsServers are defined here.
|
Port Range |
Description |
|---|---|
|
1 .. 24999 (0x01 .. 0x61A7) |
Internally Reserved for Beckhoff AMS Servers. |
|
CUSTOMER_FIRST (25000, 0x61A8) <= PORT <= CUSTOMER_LAST (25999, 658F) |
Reserved for Customer use. Don't forget to register your port at Beckhoff to prevent Port conflicts with other released AmsServers. |
|
CUSTOMERPRIVATE_FIRST (26000, 0x6590) <= PORT <= CUSTOMERPRIVATE_LAST (26999, 6977) |
Reserved for Customer private use. Private use means that AMSServers with this port never leave the customer private network and the customer is responsible by himself to prevent port conflicts in this area. |
|
32768 .. PORT_LAST (65534) (0x8000 .. 0xFFFE) |
Dynamic ports used for AMSServers defined with UNFIXEDPORT. This is used by AdsClients which are in fact an AMSServer with dynamic port. |