AdsConnection.WriteAnyAsync Method (UInt32, Object, CancellationToken)
Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 6.0.328+39e3229
Syntax
C#
public Task<ResultWrite> WriteAnyAsync(
uint variableHandle,
Object value,
CancellationToken cancel
)
Parameters
| 
                   variableHandle  | 
                   Type: System.UInt32  | 
| 
                   value  | 
                   Type: System.Object  | 
| 
                   cancel  | 
                   Type: System.Threading.CancellationToken  | 
Return Value
Type: Task.ResultWrite.
A task that represents the asynchronous task operation. The result
parameter ResultWrite of the
write operation contains the ErrorCode.
Remarks
| 
                   Type of value Parameter  | 
                   Necessary Arguments (args)  | 
|---|---|
| 
                   string  | 
                   args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.  | 
| 
                   string[]  | |
| 
                   Array  |