AdsClient.WriteAnyAsync Method (UInt32, Object, CancellationToken)
Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 6.0.328+39e3229
Syntax
C#
public Task<ResultWrite> WriteAnyAsync(
uint variableHandle,
Object value,
CancellationToken cancel
)
Parameters
| variableHandle | Type: System.UInt32 | 
| value | Type: System.Object | 
| cancel | Type: System.Threading.CancellationToken | 
Return Value
Type: Task.ResultWrite.
A task that represents the asynchronous task operation. The result
parameter ResultWrite of the
write operation contains the ErrorCode.
Remarks
| Type of value Parameter | Necessary Arguments (args) | 
|---|---|
| string | args[0]: Number of characters in the string typed as FixedLengthZeroTerminated. | 
| string[] | |
| Array |