ConnectionStateChangedReason Enumeration
Reason for the Connection status changed event.
Namespace: TwinCAT
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public enum ConnectionStateChangedReasonMembers
|
Member name |
Value |
Description |
|---|---|---|
|
None |
0 |
None / Uninitialized |
|
Established |
1 |
The connection to the target has been established |
|
Closed |
2 |
The Connection was closed |
|
Lost |
3 |
The connection to the target has been lost |
|
Error |
4 |
Communication error to the target (the connection is not shutting down) |
|
Resurrected |
5 |
Communication was resurrected (available again) |