TlsConfig Class
Tls configuration
Inheritance Hierarchy
System.Object
TwinCAT.Ads.Configuration.SecurityConfigBase
TwinCAT.Ads.Configuration.TlsConfig
Namespace: TwinCAT.Ads.Configuration
Assembly: TwinCAT.Ads.ConfigurationProviders (in TwinCAT.Ads.ConfigurationProviders.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class TlsConfig : SecurityConfigBaseThe TlsConfig type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets or sets the trusted CA Certificate | |
|
|
Gets or sets the Client certificate | |
|
|
Gets the cipher. | |
|
|
Gets or sets the revokation list. | |
|
|
Gets/Sets a value indicating whether the CN of trusted peers is checked. | |
|
|
Gets a value indicating whether [ignore common ca]. | |
|
|
Gets a value indicating whether the Peer certificate is checked. | |
|
|
Gets/Sets the client certificate. | |
|
|
Gets or sets the key password. | |
|
|
Gets the type of security.
| |
|
|
Gets a value indicating whether the certificates are self signed | |
|
|
Gets or sets the SSL protocol version. |
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
Returns a string that represents the current object. |