ITcAdsRawAny Interface

Interface defining ADS read/writes addressed by IndexGroup/IndexOffset or handle.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

public interface ITcAdsRawAny

The ITcAdsRawAny type exposes the following members.

Methods

 

Name

Description

ReadAnyAsync(UInt32, Type, Int32[], CancellationToken)

Reads the value of an Anytype (Primitive type) asynchronously.

ReadAnyAsync(UInt32, UInt32, Type, Int32[], CancellationToken)

Reads the value of an AnyType (Primitive type) asynchronously.

TryReadAny(UInt32, Type, Object)

Reads a value.

TryReadAny(UInt32, Type, Int32[], Object)

Read the value of an AnyType (Primitive type)

TryReadAny(UInt32, UInt32, Type, Object)

Reads the value as specified type.

TryWrite(UInt32, UInt32, Object)

Writes an AnyType value (struct)

TryWrite<T>(UInt32, UInt32, T)

Writes an AnyType value.

TryWriteAny(UInt32, Object)

Writes an AnyType value.

TryWriteAny(UInt32, Object, Int32[])

Writes an AnyType value.

TryWriteAny(UInt32, UInt32, Object)

Writes an AnyType value.

TryWriteAny(UInt32, UInt32, Object, Int32[])

Writes an AnyType value.

WriteAnyAsync

Write the value of an Anytype (Primitive type) asynchronously.

Remarks

Because no symbolic information is available here (in opposite to IAdsSymbolicAccess), these read/write methods rely on type information that is given by the value itself or by method parameter. Therefore the marshalling of the values is limited to

Type of value Parameter

Necessary Arguments (args)

string

args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.

string[]

args[0]: Number of characters in each string typed as FixedLengthZeroTerminated.

Array

args: Dimensions of Array as int[]

See Also

Reference

TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026