IAdsAnyAccess.ReadAny<T>(String, Int32[]) Method

Reads data synchronously from an ADS device and writes it to an object.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

T ReadAny<T>(
string instancePath,
int[]? args
)

Parameters

instancePath  String

The instance path.

args  Int32[]

Additional arguments.

Type Parameters

T

The type of the value to read.

Return Value

T
The value of the read symbol.

Remarks

As object types only primitive types are supported. If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args.

Type of value Parameter

Necessary Arguments (args)

string

args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.

string[]

Array

See Also

Reference

IAdsAnyAccess Interface ReadAny Overload TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026