AdsConnection.WriteAnyAsync(UInt32, Object, CancellationToken) Method

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

public Task<ResultWrite> WriteAnyAsync(
uint variableHandle,
Object value,
CancellationToken cancel
)

Parameters

variableHandle  UInt32

Handle of the ADS variable.

value  Object

Object to write to the ADS device.

cancel  CancellationToken

The cancellation token.

Return Value

Task<ResultWrite>
A task that represents the asynchronous task operation. The result parameter ResultWrite of the write operation contains the ErrorCode.

Implements

IAdsAnyAccess.WriteAnyAsync(UInt32, Object, CancellationToken)

See Also

Reference

AdsConnection Class WriteAnyAsync Overload TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026