AdsConnection.WriteAny(UInt32, UInt32, Object, Int32[], Int32) Method

Writes an object synchronously to an ADS device.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

public void WriteAny(
uint indexGroup,
uint indexOffset,
Object value,
int[] args,
int timeout
)

Parameters

indexGroup  UInt32

Contains the index group number of the requested ADS service.

indexOffset  UInt32

Contains the index offset number of the requested ADS service.

value  Object

Object to write to the ADS device (Primitive type, 'AnyType')

args  Int32[]

Additional arguments.

timeout  Int32

The timeout.

Return Value

System.Int32.

Implements

IAdsReadWriteTimeoutAccess.WriteAny(UInt32, UInt32, Object, Int32[], Int32)

Exceptions

Exception

Condition

ObjectDisposedException

ClientNotConnectedException

Remarks

If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. If the Type of the object to be written is an array type, the number of elements for each dimension has to be specified in the parameter args. The value is limited to Primitive types ('AnyType').

See Also

Reference

AdsConnection Class WriteAny Overload TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026