AdsConnection.InvokeRpcMethodAsync(IRpcCallableInstance, IRpcMethod, Object[], AnyTypeSpecifier[], AnyTypeSpecifier, CancellationToken) Method
Invokes the specified RPC Method asynchronously
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public Task<ResultRpcMethod> InvokeRpcMethodAsync(
IRpcCallableInstance symbol,
IRpcMethod method,
Object[]? inParameters,
AnyTypeSpecifier[]? outSpecifiers,
AnyTypeSpecifier? retSpecifier,
CancellationToken cancel
)Parameters
|
symbol IRpcCallableInstance |
The RPC callable symbol." |
|
method IRpcMethod |
The method. |
|
inParameters Object[] |
The parameters. |
|
outSpecifiers AnyTypeSpecifier[] |
The out specifiers. |
|
retSpecifier AnyTypeSpecifier |
The ret specifier. |
|
cancel CancellationToken |
The cancellation token |
Return Value
Task<ResultRpcMethod>
A task that represents the asynchronous 'InvokeRpcMethod' operation. The ResultRpcMethod results contains the return value together with the output parameters.
Remarks
The RpcMethod optionally support In-Parameters, Out-Parameters and Return values. Therefore the parameters inParameters are allowed to be empty or NULL. ReturnValue and the ErrorCode of the ADS communication after execution.
Implements
Example
The following sample shows how to call (Remote Procedures / Methods) within the PLC.
Dynamic Tree Mode
class RpcCallVirtualProgram
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
// Get the AdsAddress from command-line arguments
AmsAddress address = ArgParser.Parse(args);
using (AdsClient client = new AdsClient())
{
//client.Synchronize = false;
// Connect to the target device
client.Connect(address);
SymbolLoaderSettings settings = new SymbolLoaderSettings(SymbolsLoadMode.VirtualTree);
ISymbolLoader loader = SymbolLoaderFactory.Create(client, settings);
// Get the Symbols (Dynamic Symbols)
IStructInstance main = (IStructInstance)loader.Symbols["MAIN"]; // Gets the MAIN Instance of the PLC Program
// Call a Method that has the following signature (within MAIN Program)
/* {attribute 'TcRpcEnable'}
METHOD PUBLIC M_Add : INT
VAR_INPUT
i1 : INT := 0;
i2 : INT := 0;
END_VAR
*/
short result = (short)main.InvokeRpcMethod("M_Add", new object[] {(short) 3, (short) 4});
// Call a Method that has no parameter and returns VOID
main.InvokeRpcMethod("M_Method1", new object[] {});
//Browsing RpcMethods
foreach(IRpcMethod method in main.RpcMethods)
{
string methodName = method.Name;
foreach(IRpcMethodParameter parameter in method.Parameters)
{
string parameterName = parameter.Name;
string parameterType = parameter.TypeName;
}
}
}
}
}See Also
Reference
AdsConnection Class InvokeRpcMethodAsync Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026