Version 5.X
Beckhoff.TwinCAT.Ads Package Version 5.0.X
Microsoft support for .NET5 ends with May 8, 2022. Therefore it is recommended to update Beckhoff.TwinCAT packages from Version 5 to Version 6 because this version is outdated.
Therefore, although .net50 is still operational and can still downloaded from Microsoft, it is not recommended to use the Series 5.X package for new application releases anymore. This package is not under active development anymore and should be replaced by the Version 6.X series as soon as possible.
It supports TwinCAT version>= 3.1.4024.10 running on the same Device. TwinCAT versions <3.1.4024.10 are not supported! There are no limitations with remote TwinCAT Systems. For accessing TwinCAT2 locally, please use Version 4.X.
Different Operating Systems like Linux or MacOS are supported beneath windows.
This package contains multi-platform binaries for net50, netstandard2.0, net461, netcoreapp3.1 so that many flavors of applications and Operation systems can be covered. For more information please see the Microsoft documentation.
Key characteristics
- Basing on .NET Core.
- .NET 5 supports a wide range of operating systems (Supported OperatingSystems).
- Target support for net50, netstandard2.0, net461, netcoreapp3.1
- Asynchronous programming model (support of the async/await statements, see also Concept of async operation)
- Integrated support for implementing customized AdsServers (AdsServer)
- Optimized interfaces enhancing scalability and performance by using Span<T> and Memory<T>.