ResultReadValueAccessT Class
Result object of an asynchronous read of a specific value of type T. Implements the ResultAccess
Inheritance Hierarchy
SystemObject
TwinCAT.ValueAccessResultAccess
TwinCAT.ValueAccessResultReadValueAccessT
TwinCAT.ValueAccessResultReadDynamicValueAccess
TwinCAT.ValueAccessResultReadRawAccess
TwinCAT.ValueAccessResultReadValueAccess
TwinCAT.ValueAccessResultReadValueAccess2I,
V
Namespace: TwinCAT.ValueAccess
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ResultReadValueAccess<T> : ResultAccessType Parameters
|
T |
The type of the value. |
The ResultReadValueAccessT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
The ErrorCode of the communication access | |
|
|
Gets a value indicating whether this ResultAccess
represents a failed access. | |
|
|
Gets the invoke identifier (optionally) or 0 | |
|
|
Gets a value indicating whether this ResultAccess
represents a succeeded access. | |
|
|
The Timestamp / the date time of the communication
access. | |
|
|
The value |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Sets the error to this ResultAccess
object. | |
|
|
Returns a string that represents the current object. |