ISubRangeTypeT Properties
The ISubRangeTypeT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the the base type of the ISubRangeType | |
|
|
Gets the name of the base type. | |
|
|
Gets the size of the IDataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment behind the variable declaration. | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this instance is not basing on
a full DataType but instead of some sort of bit mapping | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets the lower bound. | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the size of the object in bytes or Bits dependant on
IsBitType | |
|
|
Gets the upper bound. |
Reference
ISubRangeTypeT Interface TwinCAT.TypeSystem Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026