SubRangeTypeT Class
Represents a SubRangType
Inheritance Hierarchy
SystemObject
TwinCAT.Ads.TypeSystemDataType
TwinCAT.Ads.TypeSystemSubRangeTypeT
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public sealed class SubRangeType<T> : DataType,
ISubRangeType<T>, ISubRangeType, IDataType, IBitSize
where T : struct, new()Type Parameters
|
T |
The SubRangeTypeT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the the base type. | |
|
|
Gets the name of the base type. | |
|
|
Gets the size of the DataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment. | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this IDataType is a bit
mapping Type | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets the lower bound. | |
|
|
Gets the corresponding .NET Type if attached. | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the Size of the DataType in Bytes or
bits. | |
|
|
Gets the Guid of the DataType
(optional) | |
|
|
Gets the upper bound. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Returns a String that represents this
instance. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Indicates, that the Instance value includes process memory
data, that cannot be read in one memory block. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
pointer type | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is a
reference type | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Resolves the specified data type for AliasReference
(Resolving the IAliasType/IReferenceType) | |
|
|
Resolves the specified strategy. |