EnumTypeT Methods
The EnumTypeT type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the enum values contains the specified name | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Serves as the default hash function. | |
|
|
Gets the filed names of the IEnumTypeT | |
|
|
Gets the Type of the current
instance. | |
|
|
Gets the values of the IEnumTypeT | |
|
|
Parses a name of the IEnumTypeT and returns the value (as base type) | |
|
|
Returns a String that represents this
instance. | |
|
|
Returns a String that represents this instance. | |
|
|
Returns a String that represents this instance. | |
|
|
Tries to parse the Enum Value | |
|
|
Tries to parse the Enum Value |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Indicates, that the Instance value includes process memory
data, that cannot be read in one memory block. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
pointer type | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is a
reference type | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Resolves the specified data type for AliasReference
(Resolving the IAliasType/IReferenceType) | |
|
|
Resolves the specified strategy. |
Reference
EnumTypeT Class TwinCAT.Ads.TypeSystem Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026