EnumTypeT Properties
The EnumTypeT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the Base Type | |
|
|
Gets the BaseType name | |
|
|
Gets the size of the DataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment. | |
|
|
Enumeration specification (if enum) | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this IDataType is a bit
mapping Type | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets the corresponding .NET Type if attached. | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the Size of the DataType in Bytes or
bits. | |
|
|
Gets the Guid of the DataType
(optional) |
Reference
EnumTypeT Class TwinCAT.Ads.TypeSystem Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026