IAdsNotificationsAddDeviceNotificationAsync(UInt32, UInt32, Int32, NotificationSettings, Object, CancellationToken) Method

Connects a variable to the ADS client asynchronously. The ADS client will be notified by the AdsNotification event.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

Task<ResultHandle> AddDeviceNotificationAsync(
    uint indexGroup,
    uint indexOffset,
    int dataSize,
    NotificationSettings settings,
    Object? userData,
    CancellationToken cancel
)

Parameters

indexGroup  UInt32

The index group number of the requested ADS service.

indexOffset  UInt32

The index offset number of the requested ADS service.

dataSize  Int32

Maximum amount of data in bytes to receive with this ADS Notification

settings  NotificationSettings

The notification settings.

userData  Object

This object can be used to store user specific data (tag data)

cancel  CancellationToken

The Cancellation token.

Return Value

Task ResultHandle
A task that represents the asynchronous 'AddDeviceNotification' operation. The ResultHandle type parameter contains the created handle (Handle) and the ErrorCode after execution.

Remarks

The

dataSize

Parameter defines the amount of bytes, that will be attached to the AdsNotification as value. Because notifications allocate TwinCAT system resources, a complementary call to DeleteDeviceNotificationAsync(UInt32, CancellationToken) should always be called when the notification is not used anymore.

Reference

IAdsNotifications Interface AddDeviceNotificationAsync Overload TwinCAT.Ads Namespace AdsNotification DeleteDeviceNotificationAsync(UInt32, CancellationToken) {0} Overload {0} Overload {0} Overload

Beckhoff Automation GmbH & Co. KG 2001-2026