AdsClientExtensions.RepeatedRead Method (IAdsConnection, UInt32, UInt32, Memory.Byte., Int32, TimeSpan, Func.ResultRead, Boolean.)
Repeated AdsRead.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
public static ResultRead RepeatedRead(
this IAdsConnection connection,
uint indexGroup,
uint indexOffset,
Memory<byte> buffer,
int repeat,
TimeSpan waitTime,
Func<ResultRead, bool> shouldRepeat
)
Parameters
| connection | Type: TwinCAT.Ads.IAdsConnection | 
| indexGroup | Type: System.UInt32 | 
| indexOffset | Type: System.UInt32 | 
| buffer | Type: System.Memory.Byte. | 
| repeat | Type: System.Int32 | 
| waitTime | Type: System.TimeSpan | 
| shouldRepeat | Type: System.Func.ResultRead, Boolean. | 
Usage Note
In Visual Basic and C#, you can call this method as an instance method on any object of type IAdsConnection. When you use instance method syntax to call this method, omit the first parameter. For more information, see Extension Methods (Visual Basic) or Extension Methods (C# Programming Guide).