RouteAccessType Enumeration
Specifies the method to determine the Remote routes list.
Namespace: TwinCAT
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public enum RouteAccessTypeMembers
|
Member name |
Value |
Description |
|---|---|---|
|
None |
0 |
None / Uninitialized |
|
Actual |
1 |
Gets the actual Remote Routes used by the TwinCAT Router. This can contain all 'virtual' Routes that are superimposed by a valid MQTT Publisher configuration. This list doesn't contain configuration data of the single routes. |
|
Registry |
2 |
The static routes are the Route configurations stored in the Registry (TC2 and Windows Platform only), Obsolete |
|
Configured |
3 |
Gets the configured Routes from the TwinCAT System Server. These Routes contain all the standard Routes, the configured AdsSecure Routes and the MQTT Provider (only the root). Configuration data of the Route objects are available. |
|
Merged |
4 |
Produces a merged list of all available RouteTargets with configuration data (merged from Actual and Configured. |
|
Default |
4 |
The default (actually Merged) |
|
XmlConfig |
5 |
Reads the RouteTargets from Target XML Files (e.g. Target/StaticRoutes.xml and Route/ folders) |