Description of channel parameters
P-CHAN-00019 | Total number of errors |
Parameter | syn_chk.fehler_gesamt |
Description | This parameter is used to define as from which number of errors decoding of the NC program is aborted. This limit is effective only during the automatic syntax check, i.e. without user actions. |
Data type | UNS16 |
Data range | 0 ≤ P-CHAN-00019 ≤ MAX_UNS16 |
Default | 20 |
Remarks | - |
P-CHAN-00020 | Errors in each line |
Parameter | syn_chk.fehler_pro_zeile |
Description | Use P-CHAN-00020 to define as from which number of errors the syntax check jumps to the next program line. |
Data type | UNS16 |
Data range | 0 ≤ P-CHAN-00020 ≤ MAX_UNS16 |
Default | 2 |
Remarks | - |
P-CHAN-00028 | Operating mode |
Parameter | syn_chk.interaktiv |
Description | 0 - Automatic mode Decoding is continued automatically after an error. The syntax check is aborted only if the set total number of errors (P-CHAN-00019) is reached. 1 - (Interactive) operation Decoding is stopped after every error. The operator can decide whether the syntax check is to be continued or whether decoding is to be aborted. Decoding is aborted automatically if the set permissible total number of errors (P-CHAN-00019) is reached. |
Data type | BOOLEAN |
Data range | 0 ≤ P-CHAN-00028 ≤ 1 |
Default | 1 |
Remarks | - |