Parameters
Parameter definition
By means of a setting in the channel parameter list [CHAN], the operator can either skip invalid commands in the NC program in steps and can continue decoding interactively, or can check the syntax in one go (without further operator actions).
Reported errors can be logged so that the operator can revise the NC program with reference to the error log, if necessary making it executable.
Notice | |
The settings for program execution in the syntax check are selected before program execution. Changes to the settings are not adopted during the syntax check, i.e. they do not take effect until the program has been started again. |
P-CHAN-00019 | Total number of errors |
Parameter | syn_chk.fehler_gesamt |
Description | This parameter is used to define as from which number of errors decoding of the NC program is aborted. This limit is effective only during the automatic syntax check, i.e. without user actions. |
Data type | UNS16 |
Data range | 0 ≤ P-CHAN-00019 ≤ MAX_UNS16 |
Default | 20 |
Remarks | - |
P-CHAN-00020 | Errors in each line |
Parameter | syn_chk.fehler_pro_zeile |
Description | Use P-CHAN-00020 to define as from which number of errors the syntax check jumps to the next program line. |
Data type | UNS16 |
Data range | 0 ≤ P-CHAN-00020 ≤ MAX_UNS16 |
Default | 2 |
Remarks | - |
P-CHAN-00028 | Operating mode |
Parameter | syn_chk.interaktiv |
Description | 0 - Automatic mode Decoding is continued automatically after an error. The syntax check is aborted only if the set total number of errors (P-CHAN-00019) is reached. 1 - (Interactive) operation Decoding is stopped after every error. The operator can decide whether the syntax check is to be continued or whether decoding is to be aborted. Decoding is aborted automatically if the set permissible total number of errors (P-CHAN-00019) is reached. |
Data type | BOOLEAN |
Data range | 0 ≤ P-CHAN-00028 ≤ 1 |
Default | 1 |
Remarks | - |