Windows operating systems

Supported Platforms

The BST version information can be found in the file BST_Version.txt on the BST stick or at the top right on the BST start page.

 
 Supported Platforms 1:
Breakdown of BST versions.

The size of the RAM and the BIOS mode on the platform determine which BST version can be used.

 
 
FLAT BOOT, supports platforms with less than 2 GB of RAM.
Order number
BST version
Acronis version
BST memory size
BIOS mode
C9900-H3581)
2.0.x.xx
9.1
4 GB
Legacy
C9900-H3611)
2.0.x.xx
9.1
8 GB
Legacy
C9900-H3781)
2.0.x.xx
9.1
16 GB
Legacy
1) The CX1010 is not supported.
RAM BOOT, supports platforms with 2 GB RAM or higher.
Order number
BST version
Acronis version
BST memory size
BIOS mode
C9900-H371
2.1.x.xx
11.x
4 GB
UEFI and Legacy
C9900-H372
2.1.x.xx
11.x
8 GB
UEFI and Legacy
C9900-H377
2.1.x.xx
11.x
16 GB
UEFI and Legacy
C9900-H391
2.1.x.xx
11.x
32 GB
UEFI and Legacy
 
 
Beckhoff Service Tool (BST) Feature Matrix.
 
C9900-H358
C9900-H361
C9900-H378
C9900-H371
C9900-H372
C9900-H377
C9900-H391
Flat Boot
x
x
x
-
-
-
-
RAM Boot
-
-
-
x
x
x
x
Size
4 GB
8 GB
16 GB
2 GB
8 GB
16 GB
31 GB
RAM (min.)
256 MB
256 MB
256 MB
2 GB
2 GB
2 GB
2 GB
Acronis version
9.1
9.1
9.1
11.x
11.x
11.x
11.x
Touch Screen
Single / PCT
Network Drive
x
Linked Buttons
x
Easy Mode
x
Password protection
x
Fallback Images
x
Platform Check
x
Remote Connection
x
Archive Splitting
x
BIOS Mode
Legacy
Legacy
Legacy
Legacy/UEFI
Legacy/UEFI
Legacy/UEFI
Legacy/UEFI