Write filter

Windows write filters are tools specially developed by Microsoft Windows to protect a partition against write accesses. The write accesses are redirected to the RAM and the partition is secured in a preconfigured state as a result.

Available write filters depend on the operating system.

Filter

Windows Embedded Compact 7, CE6

Windows Embedded Standard 2009

Windows Embedded Standard 7 P

Windows 10 IoT
Enterprise

EWF

-

X

X

-

FBWF

-

X

X

-

UWF

-

-

-

X

Microsoft offers three write filters in the embedded sector. These write filters are the EWF (Enhanced Write Filter), the FBWF (File Based Write Filter) and the UWF (Unified Write Filter). These write filters pursue different concepts and differ from one another as follows:

Write filters are not necessary with Windows CE, as the CE operating system runs entirely from the main memory.

Registry filter

In addition there is the Registry filter, which allows data to be shifted into the registry despite the write filter being activated. This function is supported only by the EWF and the FBWF.