CX Configuration Tool
All CE images contain the RAS Server as standard. For the configuration, use the CX Configuration Tool under Start > Control Panel > CX Configuration Tool. You will find all relevant settings for the RAS Server on the RAS Control tab. Note that the RAS Server is deactivated by default.

No. | Description |
|---|---|
1 | With the help of these channels you specify whether the RAS Server uses modem dial-up or VPN connection. Select one or more connection channels (lines) and click Enable Line in each case. |
2 | This activates the RAS Server. The RAS Server is deactivated by default. |
3 | You can create RAS users in this box. Please note that this user account must not be confused with the accounts that, for example, can be configured for the SMB Server. These are different user accounts. |
4 | With the help of these settings you can change how clients are given an IP address. The available options are: DHCP, AutoIP (default), Static. |
As soon as you have completed the configuration, click [Apply] and restart the device.