CX Configuration Tool
All CE images contain the FTP server as standard. For the configuration, use the CX Configuration Tool under Start > Control Panel > CX Configuration Tool. You will find all relevant settings for the FTP server on the FTP tab.
Note that you have to add ports 20/tcp and 21/tcp to the firewall and that the data port of the host PC must be reachable for the FTP server.

No. | Description |
---|---|
1 | You can create new users in this box. Double-click or right-click inside the box to open the appropriate dialog box. |
2 | This specifies whether access to the FTP server is possible only for authenticated users. This setting no longer has any meaning with image versions > 4.2. |
3 | The FTP server is activated or deactivated with this. The Industrial PC can be reached from the host PC via ftp://<IP-Address> or ftp://<Host-Name>. |
4 | Specifies whether the server allows anonymous access without login. |
5 | Specifies whether the server allows the anonymous upload of data without login. |
6 | Indicates whether anonymous users are granted or refused access to VROOTS. |
7 | The FTP directory is created by default under \Hard Disk\ftp. The directory is created automatically as soon as the FTP server is activated. |