Adjust the screen resolution
In the Windows Embedded Display properties screen resolutions of 800 by 600 pixels and more can be chosen. The Beckhoff default images for embedded PCs offers two ways to change the screen resolution of the attached display:
- Change the screen resolution with the display properties window
- Change the screen resolution with the CXD utlility
Change the screen resolution with the display properties window
To change the resolution to 640 x 480 pixels, the following steps have to be done:
Step 1:
Click the button "Advanced" on the tab "Settings" in the display properties.
Step 2:
Click the button "List all modes..." on the tab "Adapter".
Step 3:
This window lists all modes. Here it is possible to choose the resolution of 640 x 480 pixels.
Change the screen resolution with the CXD utlility
To change the screen resolution to 640x480 pixels of embedded PC with Beckhoff Windows Embedded default image running on it, just type "cxd 1" and enter.
For more information read the CXD Utility documentation here.