Bluetooth support
Integrated Bluetooth functions, based on the Microsoft Bluetooth stack
The Microsoft Bluetooth functions included in the .Net image are described below:
These functions depend on the Bluetooth adapter used.
|
Bluetooth function |
Scenarios tested |
|---|---|
|
Bluetooth Human Interface Device Support |
|
|
Bluetooth Modem Device Support |
|
|
Bluetooth Personal Area Networking Support |
|
|
Bluetooth Serial Device Support |
|
|
Bluetooth Printing Support |
--- not yet tested --- |
Driver installation
Note: The Bluetooth adapter used should be compatible with the Microsoft Bluetooth stack.
When the device is connected a new device is found. If the drivers are not included in the image they have to be installed separately.
During the installation the driver path has to be specified.
The file bthusb.sys is located in "C:\WINDOWS\system32\drivers"
Using a Bluetooth mouse with the CX1000
Requirement:
The Bluetooth adapter should be installed, and the input devices (e.g. mouse) should be operational.
A Bluetooth device can be added via the Bluetooth symbol in the tray bar (Fig. 1).
|
|
Add a Bluetooth Device: |
Adds a Bluetooth device |
|
Show Bluetooth Devices: |
Lists the Bluetooth devices found | |
|
Join a Personal Area Network: |
Displays Bluetooth devices with PAN features | |
|
Open Bluetooth Settings: |
Displays the features of the connected and linked Bluetooth devices | |
|
Figure 1: Functions of the Microsoft Bluetooth Stack, useable through the tray-icon |
|
|
The "Add a Bluetooth Device" command triggers a search for Bluetooth devices. Any devices that are found are displayed.
|
|
HINT: Some bluetooth devices (e.g. mouse, keyboard) have a button (Connect, Synch) / function (e.g. cell phone, computer (make visible)). This button / function, switches the device into a visible state. So other bluetooth enabled devices can found it. While using this button / function on the bluetooth device. Press the "Search Again" button on this dialog to initiate a new search for bluetooth devices. |
|
Figure 2: Dialog shows the detected bluetooth devices in neighbourhood |
|
Selecting a device triggers an authentication process:
|
|
|
The operating system generates an 8-digit key |
|
Use the passkey found in the documentation |
Some devices (e.g. modems) have preset keys. This key must be used for operating the device | |
|
Let me choose my own passkey |
Enables a user-defined key to be used | |
|
Don`t use a passkey |
Some devices (e.g. mouse) require no key for authentication. | |
|
Figure 3: Avaialble authentication options for binding a found bluetooth device to the system |
|
|
The device is installed after successful authentication.
TCP/IP connection between two computers via Bluetooth
Once the (PAN enabled) Bluetooth adapter has been installed, a further network connection is available:
|
|
|
|
Figure 4: Listing of the available network adapters and the PAN enabled bluetooth adapters. |
|
Available (PAN enabled) Bluetooth devices with PAN functionality:
|
|
Via this dialog PAN connections to other devices can be A fully functioning TCP/IP network connection is established. Therefore, all network-capable programs and functions are usually compatible with this network connection.HINT: The connection speed is limited by the specification ot the bluetooth device |
|
Figure 5: Dialog shows PAN enabled bluetooth devices in neighbourhood |
|