Images
Required disk space
All data are minimum values. The values may become even larger over time as updates are installed.
Operating system | Required disk space |
|---|---|
Windows Embedded Standard 7 P 32-bit | 6.5 GB |
Windows 7 Professional 32-bit | 10.5 GB |
Windows 7 Ultimate 32-bit | 11-20 GB (depending on language selection) |
Operating system | Required disk space |
|---|---|
Windows Embedded Standard 7 P 64-bit | 15 GB |
Windows 7 Professional 64-bit | 16 GB |
Windows 7 Ultimate 64-bit | 16-25 GB (depending on language selection) |