Parameters
P-CHAN-00012 | Distance from corner | |
Parameter | speed_limit_look_ahead.dist_from_corner | |
Description | The P-CHAN-00012 parameter defines the distance after a corner. If you are within this distance, the speed limit detect status signal is active. Depending on the P-CHAN-00018 parameter, the P-CHAN-00012 parameter is interpreted either as a time value or a distance. | |
Data type | UNS32 | |
Data range | 0 ≤ P-CHAN-00012 ≤ MAX (UNS32) | |
Dimension | Translatory: 0.1μm,μs | Rotatory: - |
Default | 0 | |
Remarks | - |
P-CHAN-00013 | Distance to corner | |
Parameter | speed_limit_look_ahead.dist_to_corner | |
Description | The P-CHAN-00013 parameter defines the distance before a corner. If you are within this distance, the speed limit detect status signal is active. Depending on the P-CHAN-00018 parameter, the P-CHAN-00013 parameter is interpreted either as a time value or a distance. | |
Data type | UNS32 | |
Data range | 0 ≤ P-CHAN-00013 ≤ MAX (UNS32) | |
Dimension | Translatory: 0.1μm,μs | Rotatory: - |
Default | 0 | |
Remarks | - |
P-CHAN-00017 | Enabling/disabling the path feedrate look ahead function | |
Parameter | speed_limit_look_ahead.f_enable | |
Description | The path feedrate look ahead function is enabled or disabled with the P-CHAN-00017 flag. | |
Data type | BOOLEAN | |
Data range | 0: Path feedrate look ahead function disabled 1: Path feedrate look ahead function enabled | |
Dimension | Translatory: - | Rotatory: - |
Default | 0 | |
Remarks | - |
P-CHAN-00018 | Control flag for distance or time parameter | |
Parameter | speed_limit_look_ahead.f_time | |
Description | The P-CHAN-00012 and P-CHAN-00013 parameters can be interpreted either as a time value or as a distance. | |
Data type | BOOLEAN | |
Data range | 0: The P-CHAN-00012 and P-CHAN-00013 parameters are interpreted as a distance 1: The P-CHAN-00012 and P-CHAN-00013 parameters are interpreted as a time | |
Dimension | Translatory: - | Rotatory: - |
Default | 0 | |
Remarks | - |
P-CHAN-00089 | Weighting value for speed limit |
Parameter | speed_limit_look_ahead.v_limit |
Description | The speed limit whose falling short of activates the speed limit detect status signal results from weighting of the programmed F word with the P-CHAN-00089 parameter. If the current speed drops below the limit
the logical status signal speed limit detect 0-> 1 is generated. |
Data type | UNS32 |
Data range | 0 ≤ P-CHAN-00089 ≤ 1000 |
Dimension | 0.1% |
Default | 0 |
Remarks | - |
P-CHAN-00155 | Weighting the speed limit value by override | |
Parameter | speed_limit_look_ahead.f_override_weight_v_limit | |
Description | The influencing of the speed limit P-CHAN-00089 via the real time feed override can be controled by this parameter. | |
Data type | BOOLEAN | |
Data range | 0: No weighting of P-CHAN-00089 1: Weighting of P-CHAN-00089 by override | |
Dimension | Translatory: - | Rotatory: - |
Default | 0 | |
Remarks | - |