Tool parameters
Dynamic data
Depending on the application, it may be necessary to define specific dynamic data for specific tools. This data is used in the spindle during execution to limit revolutions and acceleration. The spindle's logical axis number must be additionally specified so that the dynamical data can be forwarded to the spindle with the associated tool.
P-TOOL-00012 | Logical spindle axis number | |
Parameter | wz[i].log_ax_nr_spdl | |
Description | The dynamic data of the tool is assigned via the logical axis number of the spindle which is to accommodate the tool after it has been changed in. | |
Data type | UNS16 | |
Data range | 0 < P-TOOL-00012 < MAX(UNS16) | |
Dimension | Translatory: - | Rotary: - |
Default | 0 | |
Remarks | If zero is assigned to the logical axis number, no dynamic data is forwarded to the spindle when the tool is changed. |
P-TOOL-00013 | Minimum/maximum speed | |
Parameter | wz[i].vb_min | |
Description | Associated low and high rpm limits of the tool | |
Data type | UNS32 | |
Data range | 0 < P-TOOL-00013 < MAX(UNS32) | |
Dimension | Translatory: - | Rotary: 0.001°/s |
Default | - | |
Remarks | Limiting to the minimum speed P-TOOL-00013 only takes place during endless turning. |
P-TOOL-00015 | Maximum acceleration | |
Parameter | wz[i].a_max | |
Description | Associated maximum acceleration of the tool | |
Data type | UNS32 | |
Data range | 0 < P-TOOL-00015 < MAX(UNS32) | |
Dimension | Translatory: - | Rotary: °/s2 |
Default | 0 | |
Remarks | - |