C-axis machining (face and lateral surface machining)
This functionality enables face and lateral surface machining of cylindrical workpieces on machines with a rotary axis for workpiece mounting (e.g. lathes or milling machines with turntables). The workpiece is moved by the rotary axis or spindle (C axis) and the driven tool (e.g. a milling cutter) by the two translatory axes X (or Y) and Z. The type of machine used for face machining is defined via the machine parameter P-CHAN-00008. The axis must be marked as axis for kinematic C-axis transformation with axis parameter P-AXIS-00015.
Face and lateral surface machining are described in cartesian coordinates.
Spindle as channel axis
The main spindle is changed to a rotary contouring axis (e.g. "C").
Programming
#CAX [...]
#CAX OFF
Face machining
#FACE[...]
#FACE OFF
Lateral surface machining
#CYL
#CYL OFF
Parameters
P-CHAN-00008 | The type of machine used for face machining |
P-AXIS-00015 | Axis mode for kinematic C-axis-transformation |
Fig.17: Face and lateral surface machining