M functions
The M functions M3, M4, M5, M19 and M4045 have been reserved in DIN66025 for the control of spindles (P-CHAN-00043/-45/-47/-49). These M functions can be synchronized with a contouring motion to be executed. In the case of M3, M4 and M5, synchronization always takes place internally (speed reached) and, as an option, additionally by the PLC.
Moreover, all freely available M functions can be output to a spindle with reference to a specific axis.
For further details of M functions and PLC synchronization, refer to the documentation [M/H Functions].
| M function | Meaning | 
|---|---|
| M03 | Endless clockwise spindle rotation | 
| M04 | Endless counterclockwise spindle rotation | 
| M05 | Stop spindle | 
| M19 | Position spindle | 
| M4045 | Gear selection for the main spindle |