Example: configuring a two-channel system with three spindles

Channel 1

Initialization in the channel parameter list (channel 1):

3 spindles. The spindle with axis number 11 (S2) is to be the main spindle.

spdl_anzahl               3
main_spindle_ax_nr        11
main_spindle_name         S
main_spindle_gear_change  0
#
spindel[0].bezeichnung    S1
spindel[0].log_achs_nr    6
spindel[1].bezeichnung    S2
spindel[1].log_achs_nr    11
spindel[2].bezeichnung    S3
spindel[2].log_achs_nr    30
:

Channel 2

Initialization in the channel parameter list (channel 2):

2 spindles. The spindle with axis number 11 (S2) is to be the main spindle.

spdl_anzahl2
main_spindle_ax_nr        11
main_spindle_name         S
main_spindle_gear_change  0
#
spindel[0].bezeichnung    S1
spindel[0].log_achs_nr    6
spindel[1].bezeichnung    S2
spindel[1].log_achs_nr    11
:

Both channels can address the spindle with the logical axis number 11 as the main spindle via the spindle name "S". It can be programmed in conventional DIN syntax or in spindle-specific syntax. The spindle "S1" can also be programmed from both channels in spindle-specific syntax. Spindle "S3" is only available in channel 1; this spindle is unknown in channel 2.

Example: configuring a two-channel system with three spindles 1:Fig.8: Interfacing the three spindles to channel 1 and channel 2