Parameterization of a open position loop spindle with actual revolution feedback
Example
A spindle shall be set up where the acknowledge of velocity command is done via actual velocity value from the spindle.
The spindle moves with a velocity of 1 revolution per minute if a command velocity value of 1 is transferred to the spindle.
To set up a sensor less spindle the following steps are necessary:
- Configuration of a spindle without position input but with a DA-converter output channel.
- Setting axis mode to open position loop mode.
- Setup of velocity scaling.
1. Step Configuration of a spindle with velocity feedback
A configuration tool is used to configure a spindle. The basic configuration is done like a NC-spindle (see also Chapter 1.2.2.1).
2. Step Activation of command velocity output
In the axis parameter list parameter P-AXIS-00320 must be set be set:
antr.operation_mode OPEN_POSITION_LOOP_MODE
3. Step Parametrization of the velocity scaling
The axis parameters P-AXIS-00207, P-AXIS-00206 and P-AXIS-00205 must be set:
From the example above: The output of the command velocity to the drive is in revolutions per minute:
antr.v_time_base 0
An output of 1 digit the motor velocity is 1 revolution per minute, this correspondents to a velocity of 1 * 360°/min = 360°/min.
Conversion in the internal format leads to:
360° * 1000 = 360000.
Therefore:
antr.v_reso_nom 1
antr.v_reso_denom 360000
Parameters for the sensor less spindle
P-AXIS-00320 | Operation mode |
P-AXIS-00207 | Time-based velocity scaling |
P-AXIS-00206 | Velocity scaling nominator |
P-AXIS-00205 | Velocity scaling denominator |