PLC spindle
The PLC spindle is controlled by the PLC.

The spindle axis is configured and parameterized like an NC spindle. As no real drive needs to be supplied by the NC, the "simulation" or "virtual" drive type must be selected.
PLC spindles are commanded with speed or position commands from the CNC via the PLC interface (HLI). Control is realized by the PLC. The CNC merely receives an acknowledgement for M functions output to the spindle.
Parameters for the PLC spindle
P-AXIS-00015 | Operating mode of the axis | |
P-AXIS-00016 | Logical number of the axis | |
P-AXIS-00018 | Type of the axis | |
P-AXIS-00020 | Drive type of the axis | |
P-CHAN-00007 | Designation of the spindle |
|
P-CHAN-00036 | Logical axis number of the spindle |
|
P-CHAN-00051 | Logical axis number of the main spindle |
|
P-CHAN-00053 | Designation of the main spindle |
|
P-CHAN-00082 | Number of spindles |
|