Selection via HMI interface
The single step operating mode is set by writing of the modifier before the next step by the PLC.
The operating mode is a latching mode.
Single step operating mode | |
Description | The PLC can select the type of operation of the single step mode via this interface element. |
Type | 4 bytes |
Value range | 0: Step into 1: Step over 2: Return from function |
HMI elements | Can only be used via ADS at present. |
Access | Read, write |
ADS | Port number 551 IndexOffsetADS = 0x1A IndexGroupADS = 0x02130ii<ii> where <ii> = channel |