Parameters
P-CHAN-00015 | Operation mode of the single step mode | |
Parameter | einzelschrittmodus | |
Description | -1: after activation of the single step mode by operator action the program only stops after NC blocks with axis movement. 0: after activation of the single step mode by operator action the program stops after NC blocks with axis movement or relevant channel control information. 1: after activation of the single step mode by operator action the program stops at the end of each NC block. Only comment lines are skipped. If motion blocks are inserted by specific NC functionality (WRK, SPLINE, polynomial smoothing over, etc.) and block boundaries are altered, these new block boundaries also determine stopping in the single step mode. | |
Data type | SGN16 | |
Data range | -1 <= P-CHAN-00015 <=1 | |
Dimension | Translatory: - | Rotatory: - |
Default | 0 | |
Remarks | - | |