Primary side connection (push-in wiring)

DANGER

Dangerous electrical voltage leads to electric shock and arc flashover!

Non-compliance will result in death, personal injury or considerable material damage!
Ensure a safe working environment during assembly, maintenance and installation work

  • Before beginning any assembly, maintenance, or installation work, disconnect the system from the power supply!
  • Interrupt the power supply of the primary conductor and secure against being switched on again inadvertently.
  • Make sure that the details on the nameplate and in the “Technical data” correspond to the operating parameters of the system.

Plug and unplug the wire

Primary side connection (push-in wiring) 1:Fig.6: Connection of primary conductor to SVL1xx3 low-power transformer

Notice

Do not pull the conductor when live or under load

The cables must not be live or plugged/unplugged under load.

The permitted wire cross-sections and the strip length are shown in the following table.

Wire cross-section (solid wire)

0.2 ... 4 mm2

Cable cross-section (stranded wire)

0.2 ... 4 mm2

Cable cross-section (stranded wire)

0.25 ... 4 mm2 (with ferrule with plastic collar)

Cable cross-section (stranded wire)

0.25 ... 4 mm2 (with ferrule without plastic collar)

Conductor cross-section AWG

24 … 10

Strip length

10 ... 12 mm / 0.39 – 0.47 in

Insert and pull the push-in service plug

The push-in plug is included.
The push-in plug is designed as a service plug. Maximum number of mating cycles: 25

For maintenance purposes, e.g. during service, the entire plug-in body can be removed from the transformer without releasing the individual wires. Proceed as follows:

Primary side connection (push-in wiring) 2:Fig.7: SVL1xxx - Remove the service plug

Notice

Do not insert/remove the service plug under load

The service plug has no specified switching capacity and must not be plugged/unplugged live or under load.