SCT7425 | Busbar split-core current transformer for primary currents 0...1500 A AC to 0...5000 A AC, accuracy class 0.5, size 4
Technical data | SCT7425-xxxx |
---|---|
Accuracy class | 0.5 |
Primary current | 0…1500 A AC to 0…5000 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7425-1500 | ratio 1500/5, |
SCT7425-2000 | ratio 2000/5, |
SCT7425-2500 | ratio 2500/5, |
SCT7425-3000 | ratio 3000/5, |
SCT7425-4000 | ratio 4000/5, |
SCT7425-5000 | ratio 5000/5, |