SCT7415 | Busbar split-core current transformer for primary currents 0…1500 A AC to 0…5000 A AC, accuracy class 1, size 4
Technical data | SCT7415-xxxx |
---|---|
Accuracy class | 1 |
Primary current | 0…1500 A AC to 0…5000 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7415-1500 | ratio 1500/5, |
SCT7415-2000 | ratio 2000/5, |
SCT7415-2500 | ratio 2500/5, rated power 15 VA |
SCT7415-3000 | ratio 3000/5, |
SCT7415-4000 | ratio 4000/5, |
SCT7415-5000 | ratio 5000/5, |