SCT7215 | Busbar split-core current transformer for primary currents 0…500 A AC /0…600 A AC, accuracy class 1, size 2
Technical data | SCT7215-xxxx |
---|---|
Accuracy class | 1 |
Primary current | 0…500 A AC / 0…600 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7215-0500 | ratio 500/5, |
SCT7215-0600 | ratio 600/5, |