SCT7315 | Busbar split-core current transformer for primary currents 0…750 A AC to 0...1500 A AC, accuracy class 1, size 3
Technical data | SCT7315-xxxx |
---|---|
Accuracy class | 1 |
Primary current | 0…750 A AC to 0…1500 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7315-0750 | ratio 750/5, |
SCT7315-1000 | ratio 1000/5, |
SCT7315-1500 | ratio 1500/5, |