SCT7225 | Busbar split-core current transformer for primary currents 0…500 A AC / 0…600 A AC, accuracy class 0.5, size 2
Technical data | SCT7225-xxxx |
|---|---|
Accuracy class | 0.5 |
Primary current | 0…500 A AC / 0…600 A AC |
Secondary current | 5 A AC |
Versions |
|
|---|---|
SCT7225-0500 | ratio 500/5, |
SCT7225-0600 | ratio 600/5, |