SCT7125 | Busbar split-core current transformer for primary current 0…400 A AC, accuracy class 0.5, size 1
Technical data | SCT7125-xxxx |
---|---|
Accuracy class | 0.5 |
Primary current | 0…400 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7125-0400 | ratio 400/5, |
Technical data | SCT7125-xxxx |
---|---|
Accuracy class | 0.5 |
Primary current | 0…400 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7125-0400 | ratio 400/5, |