SCT7115 | Busbar split-core current transformer for primary current 0...250 A AC / 0…400 A AC, accuracy class 1, size 1
Technical data | SCT7115-xxxx |
---|---|
Accuracy class | 1 |
Primary current | 0…200 A AC / 0…400 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7115-0250 | ratio 250/5, |
SCT7115-0400 | ratio 400/5, |