SCT7105 | Busbar split-core current transformer for primary currents 0…100 A AC / 0…200 A AC, accuracy class 3, size 1
Technical data | SCT7105-xxxx |
---|---|
Accuracy class | 3 |
Primary current | 0…100 A AC / 0…200 A AC |
Secondary current | 5 A AC |
Versions |
|
---|---|
SCT7105-0100 | ratio 100/5, |
SCT7105-0200 | ratio 200/5, |