SCT71xx | General
Primary side | SCT71xx-xxxx |
|---|---|
Thermal rated continuous current Icth | 1.0 * IN |
Rated short-time thermal current Ith | 60 * IN/1 s (max. 100 kA) |
Rated impulse current Idyn | 2.5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT71xx-xxxx |
|---|---|
Secondary rated current Isr | 5 A |
Overcurrent limiting factor | FS5 |
Operating conditions | SCT71xx-xxxx |
|---|---|
Permissible ambient temperature range during operation | -5…+50°C |
Permissible ambient temperature range during storage | -25…+70°C |
Permissible relative humidity | 5…85% |
Operating height | Up to 1000 m |
Protection class | IP20 |
Insulation characteristics | SCT71xx-xxxx |
|---|---|
Rated insulation level Um | 0.72/3/- kV |
Insulation class | E |
Insulation test voltage | 3 kV, 1 min, Urms, 50 Hz (Um ≤ 0.72 kV) |
General data | SCT71xx-xxxx |
|---|---|
Max. Diameter conductor bushing primary conductor | 20 mm x 30 mm |
Connection technology secondary | Screw terminals M5x8 |
Conductor cross section secondary | 4 mm² with ferrule |
Size | 1 |
Dimensions (W x H x D) | 93 mm x 106 mm x 58 mm |
Weight | 580 g |
Markings, standards and regulations *) | SCT71xx-xxxx |
|---|---|
Markings/Approvals | CE, EAC, UKCA |
Flame rating | UL 94 V-2 |
Standards/Regulations | EN 61869-1; EN 61869-2; IEC 61010-1 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT71xx dimensions, size 1
Fig.17: Isometric view, top view; all dimensions in mm
Fig.18: Right side view, front view, left side view; all dimensions in mm