SCT66xx | General
Primary side | SCT66xx-xxxx |
|---|---|
Thermal rated continuous current Icth | 1,0 * IN |
Rated short-time thermal current Ith | 60 * IN/1 s |
Rated impulse current Idyn | 2,5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT66xx-xxxx |
Secondary rated current Isr | 5 A |
Overcurrent limiting factor | FS5 |
Operating conditions | SCT66xx-xxxx |
Permissible ambient temperature range during operation | -5…+50 °C |
Permissible ambient temperature range during storage | -25 … +70 °C |
Permissible relative humidi | 5 … 85 % |
Operating height | Up to 2000 m |
Protection class | IP20 |
Insulation characteristics (only for insulated primary conductors) | SCT66xx-xxxx |
Rated insulation level Um | 0,72/3/- kV |
Insulation class | E |
Gerneral data | SCT66xx-xxxx |
Max. Diameter conductor bushing primary conductor | 42,4 mm |
Conductor cross section secondary | 1,5 mm² |
Stripping length | 10 mm |
Size | 6 |
Dimensions (W x H x D) | 67 mm x 96 mm x 69 mm |
Weight | 420 g |
Standards and regulations | SCT66xx-xxxx |
|---|---|
Approvals/Markings *) | CE |
Standards/Regulations | EN 61869-1; EN 61869-2; IEC 61010-1 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT66xx dimensions, size 6
Fig.21: Isometric view, top view
Fig.22: Right side view, front view, left side view; all dimensions in mm