SCT6725 | Split-core current transformer for primary currents 0…800 A AC / 0…1000 A AC, accuracy class 0.5, size 7
Technical data | SCT6725-xxxx | |
|---|---|---|
Accuracy class | 0.5 | |
Primary current | 0…800 A AC / 0…1000 A AC | |
Secondary current | 5 A AC | |
Versions |
| |
SCT6725-0800 | ratio 800/5, | |
SCT6725-1000 | ratio 1000/5, | |
*) The specified rated power is available at the end of the connecting cable at the transformer