SCT6625 | Split-core current transformer for primary currents 0…600 A AC / 0…750 A AC, accuracy class 0.5, size 6
Technical data | SCT6625-xxxx | |
---|---|---|
Accuracy class | 0.5 | |
Primary current | 0…600 A AC / 0…750 A AC | |
Secondary current | 5 A AC | |
Versions |
| |
SCT6625-0600 | ratio 600/5, | |
SCT6625-0750 | ratio 750/5, |
*) The specified rated power is available at the end of the connecting cable at the transformer